SRK100059A SUN GEAR SRK 2.85

10493853 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Polaris
  • Height: 3.00
  • Length: 5.00
  • Net Weight: 8.02
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Sun gear for Planetgear unit sizes Atlas and Polaris.
QTY