SRC500047A SUN GEAR SRC+ 3.32

10494137 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;JupiterPlus;Neptune;NeptunePlus;OrionPlus;TitanPlus
  • Height: 5.00
  • Length: 4.00
  • Net Weight: 12.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Sun gear for Planetgear unit sizes Earth, Neptune, and Neptune Plus.
QTY