MRD100030 SUN GEAR MRD 3.20

10495702 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 3.00
  • Length: 3.00
  • Net Weight: 2.72
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Sun gear for Planetgear unit size Mars.
QTY