SRJ500047A SUN GEAR SRJ+ 3.32

10496468 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Luna;Orion
  • Height: 3.00
  • Length: 2.00
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Sun gear for Planetgear unit sizes Delta, Luna, and Orion.
QTY