SRC500035A SUN GEAR SRC+ 4.11

10497135 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;JupiterPlus;Neptune;NeptunePlus;OrionPlus;TitanPlus
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 8.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Sun gear for Planetgear unit sizes Earth, Neptune, and Neptune Plus.
QTY