SRM500047A SUN GEAR SRM+ 3.32

10498027 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 4.00
  • Length: 2.00
  • Net Weight: 2.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Sun gear for Planetgear unit size Luna.
QTY