MRC100024A SUN GEAR MRC 3.75

10498897 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 2.25
  • Length: 1.75
  • Net Weight: 1.38
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.75
Sun gear for Planetgear unit sizes Mercury and Mars.
QTY