2060F3B00 BASIC HSG ASSY VITON
10023644
MFG #: Falk
$0.00
/
- Gear Drive Size: 2060F
- Height: 12.00
- Length: 18.40
- Net Weight: 276.91
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.60
Size 2060F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.