2080F2B00 BASIC HSG ASSY (LR) VITON

10023662 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 15.80
  • Length: 23.00
  • Net Weight: 292.29
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.98
Size 2080F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.
QTY