ASSY BASIC HSG (2100F3B)

10023688 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 20.00
  • Length: 28.00
  • Net Weight: 1,200.01
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 26.00
Size 2100F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY