ASSY BASIC HSG 2080F3B00
10058472
MFG #: Falk
$0.00
/
- Gear Drive Size: 2080F
- Height: 15.80
- Length: 23.00
- Net Weight: 292.29
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.98
Size 2080F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.