MC1030FC2/FCB3 C-FACE KIT/250TC

10232387 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 10.00
  • Length: 12.00
  • Motor Size Range: 250TC
  • Net Weight: 44.33
  • Reduction Stages: 2 / 3
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
250TC Motor C-face adapter for an UltraMax 1030FC2/FC3
QTY