RK1020F3A-70.62 HS RATIO KIT (71.14)

10022456 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 12.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
71.14:1 ratio kit for size 1020F nominal ratio 70.62 triple reduction units.
QTY