RK1020F3A-105.9 HS RATIO KIT (104.3)

10022458 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 12.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
104.3:1 ratio kit for size 1020F nominal ratio 105.9 triple reduction units.
QTY