OB_RK1030F2A-17.09 HS RATIO KIT (17.37)

10022489 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 8.22
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
17.37:1 ratio kit for size 1030F nominal ratio 17.09 double reduction units.
QTY