OB_RK1030F2A-20.93 HS RATIO KIT (21.12)

10022490 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 9.11
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
21.12:1 ratio kit for size 1030F nominal ratio 20.93 double reduction units.
QTY