RK1030F3A-158.9 HS RATIO KIT (160.2)

10022500 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 16.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
160.2:1 ratio kit for size 1030F nominal ratio 158.9 triple reduction units.
QTY