ASSY RK2110F2-25.63 HS RATIO KIT (25.39)

10022936 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 214.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
25.39:1 ratio kit for size 2110F nominal ratio 25.63 double reduction units.
QTY