1940181 07UC2Y GEAR DRIVE ADAPTER

10205538 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07UC
  • Height: 8.70
  • Length: 10.30
  • Net Weight: 31.68
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
Solid input shaft adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 07 and 207.
QTY