1940135 03/04UCU ADAPTER 56C

10084786 MFG #: Falk
$0.00 /
  • Gear Drive Size: 03UC
  • Height: 3.70
  • Length: 14.80
  • Net Weight: 19.95
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
NEMA size 56C motor frame adapter for Ultramite product types UB, UC, and UW drive sizes 03 and 201.
QTY