1940136 03/04UCV ADAPTER 140TC

10084787 MFG #: Falk
$0.00 /
  • Gear Drive Size: 04UC
  • Height: 3.70
  • Length: 14.80
  • Net Weight: 19.95
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
NEMA size 140TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 04, 202, and 203.
QTY