1940142 ADAPTER MOTOR M06T-182/4

10084789 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06UC
  • Height: 5.50
  • Length: 14.80
  • Net Weight: 41.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
NEMA size 180TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 06, 204, 205, and 206.
QTY