1940858 09UBBJ12 BASIC HOUSING

10084832 MFG #: Falk
$0.00 /
  • Gear Drive Size: 09UB
  • Height: 14.80
  • Length: 22.95
  • Net Weight: 303.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.50
Basic housing for a size 09 UBB helical bevel foot mounted gear drive with a TA Taper with no bushing.
QTY