1940929 06UBBQ-10.0 BASIC HSG

10205162 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06UB
  • Height: 9.17
  • Length: 15.20
  • Net Weight: 64.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.18
Basic housing for a size 06 UBB helical bevel foot mounted gear drive with a straight hollow bore and keyway.
QTY