1940323 BU06-09UC 210TC MOTOR BUSHING

10205539 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 2.07
  • Length: 3.00
  • Net Weight: 0.21
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Motor Bushing 210TC for Ultramite Model - 06U, 07U, 08U, 09U
QTY