1940552 SIZE 09 FLANGE OUTPUT

10084823 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 3.00
  • Length: 24.00
  • Net Weight: 37.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Output Flange for Ultramite 09UW
QTY