1940982 OF06UBF OUTPUT FLANGE

10185492 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 6.00
  • Length: 20.00
  • Net Weight: 22.68
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 22.00
Output Flange for Ultramite 06UBF
QTY