1940173 TRIPLE KIT 07UC3

10084796 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07U;208U
  • Height: 8.30
  • Length: 14.80
  • Net Weight: 45.54
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.80
Triple reduction ratio kit for 07UW.
QTY