1940174 08UC3 TRIPLE KIT

10205537 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08U
  • Height: 4.70
  • Length: 10.30
  • Net Weight: 2.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.30
Triple reduction ratio kit for 08UC.
QTY