2275CTAC2AU11.81

10822700 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2275
  • Nominal Ratio: 12 : 1
  • Actual Ratio: 11.81 : 1
  • Allowable Low Speed Shaft Thrust Load (kg): 2700 kg
  • Allowable Low Speed Shaft Thrust Load (lbs): 5950 lb
  • Height: 35.00
  • High Speed Shaft Diameter (in): 2.436 in
  • Interchange For: Amarillo® 1311
  • Length: 45.00
  • Low Speed Shaft Diameter (in): 4.499 in
  • Net Weight: 1,940.00
  • Optional Accessories Supplied with Gear Drive: None
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 28.00
Size 2275 CTA gear drive with nominal 12:1 ratio. Standard configuration includes solid output shaft oriented upwards.
QTY