DS5203J/07UJ DRIVE SHAFT 2.437
10286747
MFG #: Falk
$0.00
/ EA
- Material: Steel
- Net Weight: 21.00
- Output Shaft Diameter (in): 2.437 in
- Weight unit: LB
2.437 in diameter steel drive shaft for Quadrive unit size 5203. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.