DS5207J/08UJ DRIVE SHAFT 3.000
10286752
MFG #: Falk
$0.00
/ EA
- Material: Steel
- Net Weight: 30.00
- Output Shaft Diameter (in): 3 in
- Weight unit: LB
3.000 in diameter steel drive shaft for Quadrive unit size 5207. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.