DS5307J DRIVE SHAFT 2.437
10286757
MFG #: Falk
$0.00
/ EA
- Material: Steel
- Output Shaft Diameter (in): 2.437 in
2.437 in diameter steel drive shaft for Quadrive unit size 5307. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.