DS5315J DRIVE SHAFT 3.000
10286761
MFG #: Falk
$0.00
/
- Material: Steel
- Net Weight: 65.00
- Output Shaft Diameter (in): 3 in
- Weight unit: LB
3.000 in diameter steel drive shaft for Quadrive unit size 5315. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.