DS5115J/06UJ DRIVE SHAFT 2.000
10286768
MFG #: Falk
$0.00
/
- Material: Steel
- Net Weight: 14.00
- Output Shaft Diameter (in): 2 in
- Weight unit: LB
2.000 in diameter steel drive shaft for Quadrive unit size 5115. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.