BG5507-18E BELT GUARD W/BRKTS EXP COVER
10286568
MFG #: Falk
$0.00
/
- Unit Size: 5507
- Belt Guard Dimensions: 18.5 X 61.5 X 9.25 in
- Maximum Sheave Diameter (in): 10 in
- Mounting Hardware Included?: Included
- Net Weight: 92.00
- Supported Cooling: None
- Weight unit: LB
Belt guard and mounting hardware for a 5507 size Quadrive. Maximum Sheave Diameter 10 in. Belt guard dimensions are 18.5 in X 61.5 in X 9.25 in.