BG5608-20E BELT GUARD W/BRKTS EXP COVER

10286620 MFG #: Falk
$0.00 /
  • Unit Size: 5608
  • Belt Guard Dimensions: 31.5 X 69 X 9.25 in
  • Maximum Sheave Diameter (in): 12 in
  • Mounting Hardware Included?: Included
  • Net Weight: 154.00
  • Supported Cooling: None
  • Weight unit: LB
Belt guard and mounting hardware for a 5608 size Quadrive. Maximum Sheave Diameter 12 in. Belt guard dimensions are 31.5 in X 69 in X 9.25 in.
QTY