BG20E BELT GUARD EXP COVER
10286834
MFG #: Falk
$0.00
/
- Unit Size: 5407-5608
- Belt Guard Dimensions: 31.5 X 69 X 9.25 in
- Maximum Sheave Diameter (in): 12 in
- Mounting Hardware Included?: None
- Net Weight: 75.00
- Supported Cooling: None
- Weight unit: LB
Belt guard for 5407-5608 size Quadrives. Maximum Sheave Diameter 12 in. Belt guard dimensions are 31.5 in X 69 in X 9.25 in.