7708142 GUARD, V-BELT, QUADRIVE, 48" NRW

10523207 MFG #: Falk
$0.00 / EA
  • Unit Size: 5115-5315
  • Belt Guard Dimensions: 14 X 48 X 6 in
  • Height: 6.00
  • Length: 48.00
  • Maximum Sheave Diameter (in): 12 in
  • Mounting Hardware Included?: Included
  • Net Weight: 27.95
  • Supported Cooling: None
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Belt guard and mounting hardware for 5115-5315 size Quadrives. Maximum Sheave Diameter 12 in. Belt guard dimensions are 14 in X 48 in X 6 in.
QTY