7708203 GUARD ONLY, V-BELT, QD, 36" WDE

10523961 MFG #: Falk
$0.00 /
  • Unit Size: 5107-5215
  • Belt Guard Dimensions: 19 X 36 X 5 in
  • Height: 5.00
  • Length: 36.00
  • Maximum Sheave Diameter (in): 16 in
  • Mounting Hardware Included?: None
  • Net Weight: 25.69
  • Supported Cooling: None
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 19.00
Belt guard for 5107-5215 size Quadrives. Maximum Sheave Diameter 16 in. Belt guard dimensions are 19 in X 36 in X 5 in.
QTY