7708150 GUARD BELT-5307-54F W/SFT FAN

10526321 MFG #: Falk
$0.00 /
  • Unit Size: 5307
  • Belt Guard Dimensions: 19 X 54 X 6 in
  • Height: 6.00
  • Length: 54.00
  • Maximum Sheave Diameter (in): 18 in
  • Mounting Hardware Included?: Included
  • Net Weight: 35.29
  • Supported Cooling: Shaft Fan
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 19.00
Belt guard and mounting hardware for a 5307 size Quadrive with a shaft fan on the low speed shaft. Maximum Sheave Diameter 18 in. Belt guard dimensions are 19 in X 54 in X 6 in.
QTY