5315JR25A SHAFT MOUNT W/FAN BU =3.938

10498389 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 25
  • Unit Size: 5315
  • High Speed Shaft Diameter (in): 2.25 in
  • High Speed Shaft Length (in): 7.4 in
  • High Speed Shaft Speed [Max] (rpm): 1768 rpm
  • Lip Seal Material: Viton
  • Net Weight: 520.00
  • Recommended Driven Shaft Length [Nom] (in): 8 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
  • Weight unit: LB
  • Width Through Housing (in): 9.97 in
Size 5315 shaft mounted parallel helical gear drive with a 25:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 3 15/16 inch dia TA (torque-assist) tapered bushing
QTY