795432 5415JR14, 3.438 BSHNG, TORQ ARM

10615471 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 14
  • Unit Size: 5415
  • High Speed Shaft Diameter (in): 2.5 in
  • High Speed Shaft Length (in): 6.76 in
  • High Speed Shaft Speed [Max] (rpm): 1701 rpm
  • Lip Seal Material: Viton
  • Net Weight: 881.00
  • Recommended Driven Shaft Length [Nom] (in): 10.375 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.02 in
  • Weight unit: LB
  • Width Through Housing (in): 10.3 in
Size 5415 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting includes a tie rod assembly and 3 7/16 inch dia TA (torque-assist) tapered bushing
QTY