795444 5415JR05,4.188 BSHNG,TORQ ARM,FAN

10615483 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 5
  • Unit Size: 5415
  • High Speed Shaft Diameter (in): 2.5 in
  • High Speed Shaft Length (in): 3.44 in
  • High Speed Shaft Speed [Max] (rpm): 1777 rpm
  • Lip Seal Material: Viton
  • Net Weight: 855.00
  • Recommended Driven Shaft Length [Nom] (in): 10.375 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.02 in
  • Weight unit: LB
  • Width Through Housing (in): 10.3 in
Size 5415 shaft mounted parallel helical gear drive with a 5:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 4 3/16 inch dia TA (torque-assist) tapered bushing
QTY