9250C 9250 / 4250 CH CAST - OB no Repl
10521798
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 2.5 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Product Type: Double Flex Pintle
- Material: Cast
- Net Weight: 3.42
- Overall Width/Pin Length (in): 1.56 in
- Rated Working Load (lb/ft): 900 lb/ft
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 9250
- Weight unit: LB
- Width Between Outer Plates (in): 0.75 in
9250 Chain P/C Cast Offset 2.500P Replaces 9250*300