X348B X348B RVTLESS (40LKS/STD)

10521373 MFG #: Rexnord
$0.00 /
  • Chain Pitch (in): 3.015 in
  • Pin Diameter (in): 0.5 in
  • Plate Depth (in): 1.09 in
  • Product Type: X-Series
  • Base Catalog No: X348
  • Height: 23.87
  • Length: 190.99
  • Material: Steel
  • Minimum Tensile Strength (lbs): 40000 lb
  • Net Weight: 1.91
  • Overall Width/Pin Length (in): 1.75 in
  • Rated Working Load (lb/ft): 2000 lb/ft
  • Sprocket Unit: 348
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 167.12
  • Width Between Outer Plates (in): 0.812 in
X348 Drop Forge Chain Heat Treated 3.015"P
CANT