RS4481*301 ST 7LKS B/E BLK/LKR
10507355
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 2 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3300 lb/ft
- Net Weight: 8.17
- Overall Width/Pin Length (in): 2.88 in
- Sprocket Unit: N/A
- Weight unit: LB