RS6481*300 ST 7LKS B/E BLK/LKR
10518943
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 2 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4700 lb/ft
- Minimum Tensile Strength (lbs): 50000 lb
- Net Weight: 8.40
- Overall Width/Pin Length (in): 3.14 in
- Sprocket Unit: 6481
- Weight unit: LB