X3996D28*300 PO/P D28 EV4 P/PK
10520110
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.75 in
- Plate Depth (in): 4.5 in
- Plate Thickness (in): 0.88 in
- Rated Working Load (lb/ft): 33000 lb/ft
- Attachment Number: D28
- Attachment Spacing: 4
- Base Catalog No: X3996
- Net Weight: 60.00
- Overall Width/Pin Length (in): 8.09 in
- Weight unit: LB
- Width Between Outer Plates (in): 5.5 in