SBS2163D4PETERS SBS2163D4 PETERS
10521108
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.76 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6300 lb/ft
- Net Weight: 14.74
- Overall Width/Pin Length (in): 3.72 in
- Sprocket Unit: N/A
- Weight unit: LB